View reference material
See PDFs and visual information related to THK's seismic isolation. To request a printed catalog, click "Request Information" and complete the form.
THK seismic isolation technology
Seismic isolation and control guidebook

This introduces THK seismic isolation case studies, from buildings to equipment.


Mechanical Seismic Isolation Devices
THK's TSD Seismic Isolation Table

This introduces the features of the seismic isolation table, which protects valuable objects from the effects of earthquakes.


THK's TGS Seismic Isolation Module

This introduces the features of the seismic isolation module, which is optimal for floor seismic isolation and partial seismic isolation of heavy objects.


Adobe Reader is required to view the digital catalog.
Adobe Flash Player is required for video playback.